Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Product Code
EMT0025-UKA1100-0100-EB00-0000
Gearbox Feature - 1
Anti-Rotation (Keyed)
Gearbox Feature - 2
Anti-Backlash (this option is zero backlash for ball screws)
Gear Ratio
6:1
24:1
Lifting Screw Lead
Option 1 Lead - Right Hand(Standard)
Option 2 Lead - Right Hand
Option 3 Lead - Left Hand
Option 4 Lead - Left Hand
Worm Shaft Type
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
Stroke
mm
Worm Shaft Ends
Both
Left Hand Only
Right Hand Only
Both with Protective Cap on LHS
Both Protective Cap on RHS
Screw End Fitting
Gearbox Mounting
Lifting Screw Material
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
Lifting Screw Covers
Cover Pipe and No Bellows Boot
Cover Pipe and Fabric Bellows Boot
No Cover Pipe and No Bellows Boot
Drive Type
None
Motor Adapter Only, B14 - LHS
Motor Adapter Only, B14 - RHS
Motor Adapter B14 and Coupling - LHS
Motor Adapter B14 and Coupling - RHS
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
Motor Frame Size / Drive Interface Size
Not Applicable
Mounting Kit for Limit Switches & Stop Nuts
None
RLS-51 Rotary Cam Limit Switch - RHS
RLS-51 Rotary Cam Limit Switch - RHS with Stop Nut
RLS-51 Rotary Cam Limit Switch - LHS
RLS-51 Rotary Cam Limit Switch - LHS with Stop Nut
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
Paint - Lubricant -Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
Dimensions
125 mm
Previews - 3D
Download CAD models