??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
POWER JACKS
Description
EMT00025-JK0 - Keyed, Inverted, Translating
Bill of material
EMT0025-JK011S0-0100-EB00-0000
Product Code
EMT0025-JK011S0-0100-EB00-0000
Gearbox Feature - 1
Anti-Rotation (Keyed)
Gearbox Feature - 2
None
Gear Ratio
Lifting Screw Lead
Worm Shaft Type
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Worm Shaft Ends
Screw End Fitting
Gearbox Mounting
Lifting Screw Material
Lifting Screw Covers
Drive Type
Motor Frame Size / Drive Interface Size
Mounting Kit for Limit Switches & Stop Nuts
Paint - Lubricant -Seals
Dimensions
130 mm
Previews - 3D
Download CAD models