??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
POWER JACKS
Description
EBT0025-I00 - Inverted, Translating
Bill of material
EBT0025-I001100-0100-EB00-0000
Product Code
EBT0025-I001100-0100-EB00-0000
Gearbox Feature -1
None
Gearbox Feature -2
None
Gear Ratio
Lifting Screw Lead
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Worm Shaft Type
Worm Shaft Ends
Screw End Fitting
Gearbox Mounting
Lifting Screw Material
Lifting Screw Covers
Drive Type
Motor Frame Size / Drive Interface Size
Mounting Kit for Limit Switches & Stop Nuts
Paint - Lubricant -Seals
Dimension
125 mm
CC
25
Previews - 3D
Download CAD models